Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-284 Standard Gain Horn Antenna Operating From 2.6 GHz to 3.95 GHz, 10 dBi Nominal Gain, CMR-284 Flange

Product ID: PEWAN284-10

Pricing

QuantityPrice
1-4$2,130.00
5-9$2,087.40
10-24$2,044.80
25-99$2,002.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-284
Frequency, Min2.6 GHz
Frequency, Max3.95 GHz
Beam Width V51.6
Beam Width H52.1

Description