WR-284 Standard Gain Horn Antenna Operating From 2.6 GHz to 3.95 GHz, 15 dBi Nominal Gain, CMR-284 Flange
Product ID:
PEWAN284-15
Pricing
| Quantity | Price |
| 1-4 | $2,620.00 |
| 5-9 | $2,567.60 |
| 10-24 | $2,515.20 |
| 25-99 | $2,462.80 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Waveguide Size | WR-284 |
| Frequency, Min | 2.6 GHz |
| Frequency, Max | 3.95 GHz |
| Beam Width V | 31 |
| Beam Width H | 32 |
Description
WR-284 Standard Gain Horn Antenna Operating From 2.6 GHz to 3.95 GHz, 15 dBi Nominal Gain, CMR-284 Flange
PEWAN284-15 WR-284 gain horn antenna is also known as a waveguide horn. This WR-284 gain horn antenna has a 15 dB nominal gain and a cmr-284 flange. Our 15 dB WR-284 horn antenna has a minimum frequency of 2.6 GHz and a maximum frequency of 3.95 GHz.
WR-284 gain horn waveguide antenna PEWAN284-15 has a vertical beam width of 31 and horizontal of 32 degrees at 3 dB. This WR284 gain horn antenna with 15 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-284 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table