WR-284 CMR-284 Flange to SMA Female Waveguide to Coax Adapter Operating from 2.6 GHz to 3.95 GHz
Product ID:
PE9834
Pricing
Quantity | Price |
1-4 | $1,760.00 |
5-9 | $1,689.60 |
10-24 | $1,619.20 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-284 |
Flange Size | None |
Coax Connector Impedance | 50 Ohm |
Coax Connector Series | SMA |
Coax Connector Gender | Female |
Waveguide Adapter Style | Right Angle |
Minimum Frequency | 2.6 GHz |
Maximum Frequency | 3.95 GHz |
Maximum VSWR | 1.25:1 |
Description
WR-284 CMR-284 Flange to SMA Female Waveguide to Coax Adapter Operating from 2.6 GHz to 3.95 GHz
PE9834 WR-284 waveguide to coax adapter is also known as a WR-284 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR-284 to SMA connector and has a female gender. Our WR-284 to SMA female waveguide adapter transition has a right angle design and has a CMR-284 flange. Pasternack right angle WR284 to SMA waveguide to coaxial cable transition / adapter has a minimum frequency of 2.6 GHz and a maximum frequency of 3.95 GHz.
WR284 waveguide to SMA transition adapter to coax PE9834 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-284 waveguide adapter transition with SMA interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.