Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-284 Straight Waveguide Section 4 Inch Length, UG Cover and Grooved Flanges from 2.6 GHz to 3.95 GHz

Product ID: PEW284S001-4

Pricing

QuantityPrice
1-4$647.99
5-9$622.07
10-24$596.15
25-99$570.23
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-284
Waveguide Size 2WR-284
Length4 inches
Frequency, Min2.6 GHz
Frequency, Max3.95 GHz
Flange Type 1UG Cover
Flange Type 2UG Grooved

Description