Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-284 Straight Waveguide Section 8 Inch Length, UG Cover and Grooved Flanges from 2.6 GHz to 3.95 GHz

Product ID: PEW284S001-8

Pricing

QuantityPrice
1-4$813.99
5-9$781.43
10-24$748.87
25-99$716.31
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-284
Waveguide Size 2WR-284
Length8 inches
Frequency, Min2.6 GHz
Frequency, Max3.95 GHz
Flange Type 1UG Cover
Flange Type 2UG Grooved

Description