Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-284 Waveguide E-Bend with UG Cover and Grooved Flanges Operating from 2.6 GHz to 3.95 GHz

Product ID: PEW284B001

Pricing

QuantityPrice
1-4$979.99
5-9$940.79
10-24$901.59
25-99$862.39
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 12
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Type of BendE-Bend
Waveguide Size 1WR-284
Waveguide Size 2WR-284
Frequency, Min2.6 GHz
Frequency, Max3.95 GHz

Description