Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-284 Standard Gain Horn Antenna Operating From 2.6 GHz to 3.95 GHz, 15 dBi Nominal Gain, UG-584/U Round Flange, ProLine

Product ID: PE9863B-15-U

Pricing

QuantityPrice
1-4$2,320.00
5-9$2,227.20
10-24$2,134.40
25-99$2,041.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-284
Frequency, Min2.6 GHz
Frequency, Max3.95 GHz

Description