Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-284 Waveguide Standard Gain Horn Antenna Operating From 2.6 GHz to 3.95 GHz With a Nominal 15 dBi Gain With CPRG Flange

Product ID: PE9863B-15-CPRG

Pricing

QuantityPrice
1-4$2,660.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-284
Gain nominal 15 dBi
Flange Type CPR-284G
Frequency, Min 2.6 GHz
Frequency, Max 3.95 GHz

Description