Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-284 Waveguide Antenna, 2.6 GHz to 3.95 GHz Frequency Range, 20 dBi Gain,

Product ID: PEWAN284-20

Pricing

QuantityPrice
1-4$3,340.00
5-9$3,273.20
10-24$3,206.40
25-99$3,139.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 21
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-284
Frequency, Min2.6 GHz
Frequency, Max3.95 GHz
Beam Width V17.3
Beam Width H17.5

Description