WR-284 Waveguide Standard Gain Horn Antenna Operating From 2.6 GHz to 3.95 GHz With a Nominal 20 dBi Gain With CMR-284 Flange
Product ID:
PE9863B-20
Pricing
Quantity | Price |
1-4 | $2,800.00 |
5-9 | $2,688.00 |
10-24 | $2,576.00 |
25-99 | $2,464.00 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 7
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-284 |
Frequency, Min | 2.6 GHz |
Frequency, Max | 3.95 GHz |
Description
WR-284 Waveguide Standard Gain Horn Antenna Operating From 2.6 GHz to 3.95 GHz With a Nominal 20 dBi Gain With CMR-284 Flange
PE9863B-20 WR-284 standard gain horn antenna is also known as a waveguide horn. This WR-284 standard gain horn antenna has a 20 dB nominal gain and a cmr-284 flange. Our 20 dB WR-284 horn antenna has a minimum frequency of 2.6 GHz and a maximum frequency of 3.95 GHz.
WR284 standard gain horn waveguide antenna PE9863B-20 has a vertical beam width of and horizontal of degrees at 3 dB. This WR-284 standard gain horn antenna with 20 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-284 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.