In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-284 Waveguide H-Bend with CPR-284F Flanges Operating from 2.6 GHz to 3.95 GHz

Product ID: PEW284B002

Pricing

QuantityPrice
1-4$799.00
5-9$783.02
10-24$767.04
25-99$751.06
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Type of BendH-Bend
Waveguide Size 1WR-284
Waveguide Size 2WR-284
Frequency, Min2.6 GHz
Frequency, Max3.95 GHz

Description