We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-284 Standard Gain Horn with 10 dBi gain, N Female Connector, with Pre-Installed L Mount

Product ID: PE2WAN284-10NF

Pricing

QuantityPrice
1-9$5,310.00
10-24$5,097.60
25-99$4,885.20
100-249$4,672.80
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-284
Gain Min 10
Beam Width, 3dB V 52.1
Beam Width, 3dB H 51.6
Frequency, Min 2.6 GHz
Frequency, Max 3.95 GHz

Description

WR-284 Standard Gain Horn with 10 dBi gain, N Female Connector, with Pre-Installed L Mount

The PE2WAN284-10NF standard gain horn antenna (also known as waveguide horn) from Pasternack is part of our comprehensive selection of waveguide antennas. This standard gain horn is mated with a WR-284 to N female waveguide to coaxial adapter and operates from 2.6 GHz to 3.95 GHz. Our PE2WAN284-10NF standard gain horn antenna with pre-installed L mount has a nominal gain of 10 dBi with a Horizontal and Vertical HPBW (Half Power Beam Width) of 52.1 dB and 51.6 dB respectively. Pasternack’s N female to WR-284 standard gain horns are available in 10, 15 and 20 dBi models with pyramidal shape and connectorized input. Waveguide antennas, such as the PE2WAN284-10NF are used in a wide variety of applications due to the high-power handling capability, low loss, high directivity, and near constant electrical performance. Our WR-284 waveguide antennas with N female interface is part of over 40,000 RF, microwave and millimeter wave components from Pasternack available worldwide and ship same day.