In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-284 Standard Gain Horn with 10 dBi Gain, SMA Female Connector with Weather Resistant Radome Cover

Product ID: PE3WAN284-10SF

Pricing

QuantityPrice
1-4$3,139.50
5-9$3,076.71
10-24$3,013.92
25-99$2,951.13
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-284
Gain Min10
Beam Width, 3dB V51.6
Beam Width, 3dB H52.1
Frequency, Min2.6 GHz
Frequency, Max3.95 GHz

Description