In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-284 Waveguide Standard Gain Horn Antenna Operating From 2.6 GHz to 3.95 GHz With a Nominal 15 dB Gain SMA Female Input

Product ID: PEWAN1003

Pricing

QuantityPrice
1-4$3,080.00
5-9$2,956.80
10-24$2,833.60
25-99$2,710.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-284
Gain Min15
Beam Width, 3dB V31
Beam Width, 3dB H30.6
Frequency, Min2.6 GHz
Frequency, Max3.95 GHz

Description