Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-284 Waveguide Standard Gain Horn Antenna Operating from 2.6 GHz to 3.95 GHz with a Nominal 20 dB Gain SMA Female Input

Product ID: PE9863B/SF-20

Pricing

QuantityPrice
1-4$5,160.00
5-9$4,953.60
10-24$4,747.20
25-99$4,540.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-284
Gain Min20
Frequency, Min2.6 GHz
Frequency, Max3.95 GHz

Description