Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-34 100 W Waveguide Rotary Joint in the Ka Band Frequency range, 29.4 GHz to 31 GHz, UG Cover Flanges, L-Style

Product ID: PEW34RJ0001

Pricing

QuantityPrice
1-4$2,780.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-34
Part NumberPEW34RJ0001
Frequency BandKa Band
Minimum Frequency29.4 GHz
Maximum Frequency31 GHz
Maximum Input VSWR1.25:1
Flange SizeUG Cover/UG Cover

Description