WR-34 Square Cover Flange to 2.92mm Female Waveguide to Coax Adapter Operating from 22 GHz to 33 GHz
Product ID:
PE9827
Pricing
Quantity | Price |
1-4 | $1,080.00 |
5-9 | $1,036.80 |
10-24 | $993.60 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 33
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-34 |
Coax Connector Impedance | 50 Ohm |
Coax Connector Series | 2.92mm |
Coax Connector Gender | Female |
Waveguide Adapter Style | Right Angle |
Minimum Frequency | 22 GHz |
Maximum Frequency | 33 GHz |
Maximum VSWR | 1.4:1 |
Description
WR-34 Square Cover Flange to 2.92mm Female Waveguide to Coax Adapter Operating from 22 GHz to 33 GHz
PE9827 WR-34 waveguide to coax adapter is also known as a WR-34 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR34 to 2.92mm connector and has a female gender. Our WR-34 to 2.92mm female waveguide adapter transition has a right angle design and has a square cover flange. Pasternack right angle WR 34 to 2.92mm waveguide to coaxial cable transition / adapter has a minimum frequency of 22 GHz and a maximum frequency of 33 GHz.
WR-34 waveguide to 2.92mm transition adapter to coax PE9827 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-34 waveguide adapter transition with 2.92mm interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.