In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-34 Calibration Kit Including Waveguide to Coax Adapter, Termination, Short, and Offsets Components Operating From 21.7 to 33 GHz

Product ID: PEWCK1004

Pricing

QuantityPrice
1-4$3,780.00
5-9$3,704.40
10-24$3,628.80
25-99$3,553.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-34
Flange Type UG Cover
Minimum Frequency 21.7 GHz
Maximum Frequency 33 GHz
Material Copper
Plating Silver

Description