Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-34 Standard Gain Horn Antenna Operating From 22 GHz to 33 GHz, 10 dBi Nominal Gain, UG-1530/U Flange

Product ID: PEWAN034-10

Pricing

QuantityPrice
1-4$690.99
5-9$677.17
10-24$663.35
25-99$649.53
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-34
Frequency, Min22 GHz
Frequency, Max33 GHz
Beam Width V51.6
Beam Width H52.1

Description