Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-34 Standard Gain Horn Antenna Operating From 22 GHz to 33 GHz, 15 dBi Nominal Gain, UG-1530/U Flange

Product ID: PEWAN034-15

Pricing

QuantityPrice
1-4$1,600.00
5-9$1,568.00
10-24$1,536.00
25-99$1,504.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-34
Frequency, Min22 GHz
Frequency, Max33 GHz
Beam Width V32
Beam Width H31

Description