Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-34 Straight Waveguide Section 4 Inch Length, UG Square Cover and Grooved Flange from 21.7 GHz to 33 GHz

Product ID: PEW34S001-4

Pricing

QuantityPrice
1-9$276.99
10-24$271.45
25-99$265.91
100-249$260.37
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1 WR-34
Waveguide Size 2 WR-34
Length 3.94 inches
Frequency, Min 21.7 GHz
Frequency, Max 33 GHz
Flange Type 1 UG Cover
Flange Type 2 UG Grooved

Description