Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-34 Straight Waveguide Section 1.5 Inch Length, UG Square Cover Flange from 22 GHz to 33 GHz in Aluminum

Product ID: PEW34S001-1.5

Pricing

QuantityPrice
1-4$235.99
5-9$231.27
10-24$226.55
25-99$221.83
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-34
Flange Size 1UG
Waveguide Size 2WR-34
Flange Size 2UG
Length1.5 inches
Frequency, Min22 GHz
Frequency, Max33 GHz
Flange Type 1Square Cover
Flange Type 2Square Cover

Description