In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-34 Waveguide Electromechanical Relay SPDT/DPDT Latching Switch, Ka Band 33 GHz, 620 Watts, UG Cover, 28V, Self Cut Off, Set Indicators

Product ID: PEWGS6040

Pricing

QuantityPrice
1-4$4,340.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-34
Flange Size Flange Type Flange GroupUG Cover Grooved Flange
Frequency BandKa band
Minimum Frequency22 GHz
Maximum Frequency33 GHz
Maximum VSWR1.15:1
Switch DesignSPDT/DPDT DPDT
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Set Indicators
Additional Actuator Feature 3Manual Override
Additional Actuator Feature 4Viewing Window

Description