Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-34 Waveguide Electromechanical Relay SPDT/DPDT Latching Switch, Ka Band 33 GHz, 620 Watts, UG Cover, 12V, Self Cut Off, Set Indicators

Product ID: PEWGS6042

Key Specifications

Key Specifications.
Waveguide SizeWR-34
Flange Size Flange Type Flange GroupUG Cover Grooved Flange
Frequency BandKa band
Minimum Frequency22 GHz
Maximum Frequency33 GHz
Maximum VSWR1.15:1
Switch DesignSPDT/DPDT DPDT
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Set Indicators
Additional Actuator Feature 3Manual Override
Additional Actuator Feature 4Viewing Window

Description