Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-34 Waveguide Electromechanical Relay SPDT/DPDT Latching Switch, Ka Band 33 GHz, 620 Watts, UG Cover, 28V, Self Cut Off, Set Indicators

Product ID: PEWGS6040

Pricing

QuantityPrice
1-4$4,650.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-34
Flange Size Flange Type Flange GroupUG Cover Grooved Flange
Frequency BandKa band
Minimum Frequency22 GHz
Maximum Frequency33 GHz
Maximum VSWR1.15:1
Switch DesignSPDT/DPDT DPDT
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Set Indicators
Additional Actuator Feature 3Manual Override
Additional Actuator Feature 4Viewing Window

Description