Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-34 Waveguide Fixed Attenuator, 20 dB, from 21.7 GHz to 33 GHz, UG-1530/U Square Cover Flange, Rated to 0.5 Watt

Product ID: PEWAT1021-20

Pricing

QuantityPrice
1-4$941.99
5-9$904.31
10-24$866.63
25-99$828.95
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-34
Attenuation, Nominal20 dB
Attenuation, Typical0.7 dB
Flange SizeUG-1530/U
Minimum Frequency21.7 GHz
Maximum Frequency33 GHz
Maximum Power0.5 W

Description