Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-34 Waveguide Standard Gain Horn Antenna Operating from 22 GHz to 33 GHz with a Nominal 15 dBi Gain with UG-1530/U Square Cover Flange

Product ID: PE9851B-15

Pricing

QuantityPrice
1-4$1,310.00
5-9$1,257.60
10-24$1,205.20
25-99$1,152.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-34
Frequency, Min22 GHz
Frequency, Max33 GHz

Description