Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-34 Waveguide Standard Gain Horn Antenna Operating From 22 GHz to 33 GHz With a Nominal 20 dBi Gain With UG-1530/U Square Cover Flange

Product ID: PE9851B-20

Pricing

QuantityPrice
1-4$1,760.00
5-9$1,689.60
10-24$1,619.20
25-99$1,548.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-34
Frequency, Min22 GHz
Frequency, Max33 GHz

Description