WR-34 Waveguide Probe Antenna Operating from 22 GHz to 33 GHz with a Nominal 6.5 dBi Gain with UG-1530/U Square Cover Flange

Product ID: PEWAN1132

Pricing

QuantityPrice
1-4$2,330.00
5-9$2,283.40
10-24$2,236.80
25-99$2,190.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-34
Frequency, Min22 GHz
Frequency, Max33 GHz
Beam Width V60
Beam Width H115

Description

WR-34 Waveguide Probe Antenna Operating from 22 GHz to 33 GHz with a Nominal 6.5 dBi Gain with UG-1530/U Square Cover Flange

PEWAN1132 WR-34 probe gain horn antenna is also known as a waveguide horn. This WR-34 probe gain horn antenna has a 6.5 dBi nominal gain and a square cover flange. Our 6.5 dBi WR34 horn antenna has a minimum frequency of 22 GHz and a maximum frequency of 33 GHz.

WR-34 probe gain horn waveguide antenna PEWAN1132 has a vertical beam width of 60 and horizontal of 115 degrees at 3 dB. This WR34 probe gain horn antenna with 6.5 dBi is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-34 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.