Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-34 Standard Gain Horn Antenna Operating from 22 GHz to 33 GHz, 2.92mm Female Connector, 15 dBi Gain, UG-1530/U Flange with L Mount

Product ID: PE2WAN034-15KF

Pricing

QuantityPrice
1-9$2,050.00
10-24$1,968.00
25-99$1,886.00
100-249$1,804.00
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-34
Gain Min15
Beam Width, 3dB V32
Beam Width, 3dB H31
Frequency, Min22 GHz
Frequency, Max33 GHz

Description