Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-34 Waveguide Standard Gain Horn Antenna Operating from 22 GHz to 33 GHz with a Nominal 15 dB Gain 2.92mm Female Input

Product ID: PE9851B/2F-15

Pricing

QuantityPrice
1-4$2,870.00
5-9$2,755.20
10-24$2,640.40
25-99$2,525.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-34
Gain Min15
Frequency, Min22 GHz
Frequency, Max33 GHz

Description