WR-34 Waveguide Antenna, 22 GHz to 33 Ghz Frequency Range, 15 dBi Gain, UG-1530/U Flange, Integrated Cage-Style Mount
Product ID:
PE1WAN034-15
Pricing
| Quantity | Price |
| 1-4 | $2,160.00 |
| 5-9 | $2,073.60 |
| 10-24 | $1,987.20 |
| 25-99 | $1,900.80 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Waveguide Size | WR-34 |
| Gain Min | 15 |
| Beam Width, 3dB V | 31 |
| Beam Width, 3dB H | 32 |
| Frequency, Min | 22 GHz |
| Frequency, Max | 33 GHz |
Description
WR-34 Waveguide Antenna, 22 GHz to 33 Ghz Frequency Range, 15 dBi Gain, UG-1530/U Flange, Integrated Cage-Style Mount
The PE1WAN034-15 Ka Band standard gain horn antenna (also known as waveguide horn) from Pasternack has a nominal gain of 15 dBi. This WR-34 standard gain horn has a UG-1530/U type flange and integrated cage-style mount. The mount is a ruggedized aluminum mounting solution that integrates with test and measurement positioning systems, ensuring precise alignment and protection of the antenna. The Pasternack 15 dBi WR-34 horn antenna operates from 22 GHz to 33 GHz.
The WR-34 PE1WAN034-15 waveguide horn is powder coated Aluminum for added protection and corrosion resistance. It is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Waveguide standard gain horn antennas are used in a wide variety of applications due to their high power handling capability, low loss, high directivity, and near constant electrical performance.
Pasternack's WR-28 standard gain horns are available in 10, 15 and 20 dBi models with pyramidal shape and rectangular input. Our WR-28 standard gain horn antennas can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table