In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-34 Standard Gain Horn Antenna Operating from 22 GHz to 33 GHz, 2.92mm Female Connector, 20 dBi Gain, UG-1530/U Flange with L Mount

Product ID: PE2WAN034-20KF

Pricing

QuantityPrice
1-9$2,060.00
10-24$1,977.60
25-99$1,895.20
100-249$1,812.80
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-34
Gain Min20
Beam Width, 3dB V17.3
Beam Width, 3dB H17.5
Frequency, Min22 GHz
Frequency, Max33 GHz

Description