In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-34 Standard Gain Horn with 20 dBi Gain, 2.92mm Female Connector with Weather Resistant Radome Cover

Product ID: PE3WAN034-20KF

Pricing

QuantityPrice
1-4$2,387.50
5-9$2,339.75
10-24$2,292.00
25-99$2,244.25
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-34
Gain Min20
Beam Width, 3dB V17.3
Beam Width, 3dB H17.5
Frequency, Min22 GHz
Frequency, Max33 GHz

Description