Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-340 90 Degree Waveguide Right Hand Twist With a UG Cover and Grooved Flanges Operating From 2.17 GHz to 3.3 GHz

Product ID: PEW340TW001

Pricing

QuantityPrice
1-4$1,010.00
5-9$969.60
10-24$929.20
25-99$888.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1 WR-340
Flange Size 1 UG Cover
Waveguide Size 2 WR-340
Flange Size 2 UG Grooved
Waveguide Angle 90 Deg.
Waveguide Twist Rotation right-hand
Frequency, Min 2.17 GHz
Frequency, Max 3.3 GHz

Description