Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-340 Straight Waveguide Section 4 Inch Length, UG Cover and Grooved Flanges from 2.17 GHz to 3.3 GHz

Product ID: PEW340S001-4

Pricing

QuantityPrice
1-4$695.99
5-9$668.15
10-24$640.31
25-99$612.47
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-340
Waveguide Size 2WR-340
Length4 inches
Frequency, Min2.17 GHz
Frequency, Max3.3 GHz
Flange Type 1UG Cover
Flange Type 2UG Grooved

Description