Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-340 Waveguide E-Bend with UG Cover and Grooved Flanges Operating from 2.17 GHz to 3.3 GHz

Product ID: PEW340B001

Pricing

QuantityPrice
1-4$1,220.00
5-9$1,171.20
10-24$1,122.40
25-99$1,073.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Type of BendE-Bend
Waveguide Size 1WR-340
Waveguide Size 2WR-340
Frequency, Min2.17 GHz
Frequency, Max3.3 GHz

Description