Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-42 Calibration Kit Including Waveguide to Coax Adapter, Termination, Short, and Offsets Components Operating From 17.6 to 26.7 GHz

Product ID: PEWCK1003

Pricing

QuantityPrice
1-4$4,050.00
5-9$3,969.00
10-24$3,888.00
25-99$3,807.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-42
Flange Type UG Cover
Minimum Frequency 17.6 GHz
Maximum Frequency 26.7 GHz
Material Copper
Plating Silver

Description