In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Bandpass Waveguide Filter With WR-42 Interface Operating from 17.7 GHz to 23.55 GHz

Product ID: PE-W42F011

Pricing

QuantityPrice
1-4$1,400.00
5-9$1,372.00
10-24$1,344.00
25-99$1,316.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1 WR-42
Waveguide Size 2 WR-42
Frequency, Min 17.7 GHz
Frequency, Max 23.55 GHz
Lowband Min Rejection 65 dB
Highband Min Rejection 65 dB

Description