WR-430 CPR-430F Flange to N Female Waveguide to Coax Adapter Operating from 1.7 GHz to 2.6 GHz
Product ID:
PE9872
Pricing
| Quantity | Price |
| 1-4 | $2,400.00 |
| 5-9 | $2,304.00 |
| 10-24 | $2,208.00 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Waveguide Size | WR-430 |
| Coax Connector Impedance | 50 Ohm |
| Coax Connector Series | N |
| Coax Connector Gender | Female |
| Waveguide Adapter Style | Right Angle |
| Minimum Frequency | 1.7 GHz |
| Maximum Frequency | 2.6 GHz |
| Maximum VSWR | 1.3:1 |
Description
WR-430 CPR-430F Flange to N Female Waveguide to Coax Adapter Operating from 1.7 GHz to 2.6 GHz
PE9872 WR-430 waveguide to coax adapter is also known as a WR-430 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR-430 to type N connector and has a female gender. Our WR-430 to type N female waveguide adapter transition has a right angle design and has a CPR-430F flange. Pasternack right angle WR430 to N type waveguide to coaxial cable transition / adapter has a minimum frequency of 1.7 GHz and a maximum frequency of 2.6 GHz.
WR-430 waveguide to type N transition adapter to coax PE9872 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-430 waveguide adapter transition with type N interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table