We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-42 Standard Gain Horn with 10 dBi gain, 2.92mm Male connector, Integrated Cage-Style Mount

Product ID: PE1WAN042-10KM
Product discontinued.
Replaced with PE1WAN042-10KF.

Key Specifications

Key Specifications.
Waveguide Size WR-42
Gain Min 10
Beam Width, 3dB V 52.1
Beam Width, 3dB H 51.6
Frequency, Min 18 GHz
Frequency, Max 26.5 GHz

Description