Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-42 Standard Gain Horn with 20 dBi gain, 2.92mm Female connector, Integrated Cage-Style Mount

Product ID: PE1WAN042-20KF

Pricing

QuantityPrice
1-4$2,650.00
5-9$2,544.00
10-24$2,438.00
25-99$2,332.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-42
Gain Min20
Beam Width, 3dB V17.3
Beam Width, 3dB H17.5
Frequency, Min18 GHz
Frequency, Max26.5 GHz

Description