Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-42 Straight Waveguide Section 1.5 Inch Length, UG-595/U Cover Flange from 18 GHz to 26.5 GHz in Aluminum

Product ID: PEW42S001-1.5

Pricing

QuantityPrice
1-9$258.99
10-24$248.63
25-99$238.27
100-249$227.91
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-42
Flange Size 1UG-595/U
Waveguide Size 2WR-42
Flange Size 2UG-595/U
Length1.496 inches
Frequency, Min18 GHz
Frequency, Max26.5 GHz
Flange Type 1UG Cover
Flange Type 2UG Cover

Description