Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-42 Straight Waveguide Section 4 Inch Length, UG Square Cover and Grooved Flange from 17.6 GHz to 26.7 GHz

Product ID: PEW42S001-4

Pricing

QuantityPrice
1-9$276.99
10-24$271.45
25-99$265.91
100-249$260.37
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1 WR-42
Waveguide Size 2 WR-42
Length 3.94 inches
Frequency, Min 17.6 GHz
Frequency, Max 26.7 GHz
Flange Type 1 UG Cover
Flange Type 2 UG Grooved

Description