Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

WR-42 Instrumentation Grade Straight Waveguide Section 3 Inch Length with UG-595/U Flange Operating from 18 GHz to 26.5 GHz

Product ID: PE-W42S001-3
Product discontinued.
Replaced with PE-W42S002-3.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide Size 1WR-42
Flange Size 1UG595/U
Waveguide Size 2WR-42
Flange Size 2UG595/U
Length3 inches
Frequency, Min18 GHz
Frequency, Max26.5 GHz

Description

WR-42 Instrumentation Grade Straight Waveguide Section 3 Inch Length with UG595/U Flange Operating from 18 GHz to 26.5 GHz

PE-W42S001-3 WR-42 waveguide section is straight and is 3 inches long. This 3 inch WR-42 straight waveguide section from Pasternack is instrumentation grade and has a UG595/U flange. Our straight WR-42 waveguide section with UG595/U flange has a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz.

WR-42 waveguide section PE-W42S001-3 is part of over 40,000 RF, microwave and millimeter wave components. Our instrumentation grade WR-42 straight waveguide section will ship same the day as it is purchased worldwide as with our other RF parts.