In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-42 Instrumentation Grade Straight Waveguide Section 6 Inch Length with UG-595/U Flange Operating from 18 GHz to 26.5 GHz

Product ID: PE-W42S001-6
Product discontinued.
Replaced with PE-W42S001A-6.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide Size 1WR-42
Flange Size 1UG595/U
Waveguide Size 2WR-42
Flange Size 2UG595/U
Length6 inches
Frequency, Min18 GHz
Frequency, Max26.5 GHz

Description

WR-42 Instrumentation Grade Straight Waveguide Section 6 Inch Length with UG595/U Flange Operating from 18 GHz to 26.5 GHz

PE-W42S001-6 WR-42 waveguide section is straight and is 6 inches long. This 6 inch WR-42 straight waveguide section from Pasternack is instrumentation grade and has a UG595/U flange. Our straight WR-42 waveguide section with UG595/U flange has a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz.

WR-42 waveguide section PE-W42S001-6 is part of over 40,000 RF, microwave and millimeter wave components. Our instrumentation grade WR-42 straight waveguide section will ship same the day as it is purchased worldwide as with our other RF parts.