We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-42 Waveguide Antenna, 18 GHz to 26.5 GHz Frequency Range, 10 dBi Gain, UG-597/U Flange, Integrated Cage-Style Mount

Product ID: PE1WAN042-10

Pricing

QuantityPrice
1-4$1,780.00
5-9$1,708.80
10-24$1,637.60
25-99$1,566.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-42
Frequency, Min 18 GHz
Frequency, Max 26.5 GHz
Beam Width V 52.1
Beam Width H 51.6

Description