Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-42 Waveguide Continuously Variable Attenuator, 0 to 30 dB, from 18 GHz to 26.5 GHz, UG-595/U Square Cover Flange, Dial

Product ID: PE-W42AT001-30

Pricing

QuantityPrice
1-4$3,050.00
5-9$2,928.00
10-24$2,806.00
25-99$2,684.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Minimum Frequency 18 GHz
Maximum Frequency 26.5 GHz
Typical Attenuation Value, Min 0 dB
Typical Attenuation Value, Max 30 dB
Insertion Loss 0.3 dB
Maximum Input Power 0.3 Watt
VSWR 1.15:1

Description

WR-42 Waveguide Continuously Variable Attenuator, 0 to 30 dB, from 18 GHz to 26.5 GHz, UG-595/U Square Cover Flange, Dial

Pasternack’s Continuously Variable Waveguide Attenuators are offered for the frequency range of 18 to 110 GHz in different waveguide bands. The attenuation value of the Continuously Variable attenuators are from 0 to 30 dB with full waveguide operational bandwidth. The Continuously Variable attenuators are equipped with a micrometer, which enables rapid re-setting. With calibrated charts, attenuators can be used as direct reading attenuator for bench top test set use. The level setting attenuators are typically used in the test setups and prototype assemblies where certain attenuation is required.