Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-42 Instrumentation Grade Waveguide E-Bend with UG-595/U Flange Operating from 18 GHz to 26.5 GHz

Product ID: PEW42B101

Pricing

QuantityPrice
1-9$791.99
10-24$760.31
25-99$728.63
100-249$696.95
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Type of BendE-Bend
Waveguide Size 1WR-42
Flange Size 1UG-595/U
Waveguide Size 2WR-42
Flange Size 2UG-595/U
Frequency, Min18 GHz
Frequency, Max26.5 GHz

Description

WR-42 Instrumentation Grade Waveguide E-Bend with UG-595/U Flange Operating from 18 GHz to 26.5 GHz

PEW42B101 is a WR-42 waveguide bend that is a E-Bend type with a UG-595/U flange. This WR-42 E-Bend waveguide with UG-595/U flange from Pasternack is instrumentation grade. Our WR-42 instrumentation grade waveguide bend has a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz.

WR-42 waveguide bend PEW42B101 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This instrumentation grade WR-42 E-Bend waveguide with UG-595/U flange can ship worldwide the same day as it is purchased as with our other available RF parts.