In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-42 Waveguide Electromechanical Relay SPDT/DPDT Latching Switch, K Band 26.5 GHz, 800 Watts, UG-595/U Square Cover, 28V, Self Cut Off

Product ID: PEWGS6004

Pricing

QuantityPrice
1-4$2,420.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-42
Flange Size Flange Type Flange GroupUG-595/U Square Cover Grooved Flange
Frequency BandK band
Minimum Frequency18 GHz
Maximum Frequency26.5 GHz
Impedance50 Ohms
Maximum VSWR1.1:1
Switch DesignSPDT DPDT
Switching ActionBreak Before Make
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Window Indicator
Additional Actuator Feature 3Manual Override

Description